IHT High-Temperature Sound Insulation Rubber
Hover to magnify image or click to enlarge
IHT High-Temperature Sound Insulation Rubber
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Suitable for installation in pipe clamps or metal strap
Specifications
Color | Red |
Material | Silicon Rubber |
Temperature | -40 to 220 °C |
Temperature | -40 to 428 °F |
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.