ACS-30 User Interface Terminal
Hover to magnify image or click to enlarge
ACS-30 User Interface Terminal
nVent RAYCHEM ACS-UIT3 is a user interface terminal used together with the ACS-PCM2-5 panel in the ACS-30 system. With large LCD touch-screen display, it provides easy programming without keyboards or cryptic labels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install and operate, with large touch screen display
- Alarm outputs
- Multiple communications ports (RS-485, RS-232, or 10/100Base-T Ethernet)
- BACnet to Modbus protocol gateways, with Modbus registries pre-programmed
- USB interface, for easy configuration and firmware upgrades
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.