Cable Ducting for Novastar and Eurorack, RAL 7035, Screwed, 4 U
Cable Ducting for Novastar and Eurorack, RAL 7035, Screwed, 4 U
Catalog#: 20118-390
Cover the opening on shortened doors or rear panels for a more asthetic look.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- To cover the opening on shortened doors or rear panels
- Frame, St, 2.5 mm
- With black brush strip
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" cable ducting plate, St, 2,5 mm, RAL 7035 | 1 | |
2 | Brush strip black | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.