Single-Door Enclosure with 3 Point Latch Type 4X
Hover to magnify image or click to enlarge
Single-Door Enclosure with 3 Point Latch Type 4X
These single-door stainless steel enclosures provide industry leading protection for housing electrical components and controls in outdoor or corrosive environments. White polyester powder reduces absorption of solar radiation, which keeps internal components cooler. HOFFMAN's exclusive Type 316L stainless steel small PowerGlide padlocking handle and internal 3-point latching combine ease of access with security.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
- Seams continuously welded and ground smooth
- Type 4-rated gasket
- 90-degree external formed flange on top of body opening
- Type 316L stainless steel padlocking PowerGlide Handle and 3-point latching
- Door removed by pulling stainless steel continuous hinge pin
- Data pocket is high-impact thermoplastic
- Collar studs provided for mounting optional panels
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Powder Coated |
Material | Stainless Steel 304 |
Color | White |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.