Strut Cantilever Arm Type C, Slotted
Hover to magnify image or click to enlarge
Strut Cantilever Arm Type C, Slotted
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Slotted channel
- Welded on flat mounting plate
Specifications
Strut Type | C (13/16" x 1 5/8") |
Strut Type | C (21 x 41 mm) |
Material | Steel |
E | 0.236" |
C | 0.83" |
A | 0.87" |
B | 1.61" |
D | 2" |
E | 6 mm |
C | 21 mm |
A | 22 mm |
B | 41 mm |
D | 50 mm |
Brochure
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.