U-Channel Cantilever Arm, Perforated with Brace
Hover to magnify image or click to enlarge
U-Channel Cantilever Arm, Perforated with Brace
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- U-Profile cantilever arm with brace
- Perforated/slotted design
Specifications
Finish | Hot-Dip Galvanized |
Material | Steel |
Thickness (T) | 0.12" |
D | 0.43" |
Diameter (Ø) | 0.43" |
A | 1.18" |
B | 1.18" |
E | 1.4" |
C | 1.97" |
Thickness (T) | 3 mm |
D | 11 mm |
Diameter (Ø) | 11 mm |
A | 30 mm |
B | 30 mm |
E | 36 mm |
C | 50 mm |
Brochure
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.