Torrino di ventilazione, DLK
Hover to magnify image or click to enlarge
Torrino di ventilazione, DLK
La gamma di prodotti DLK per montaggio su tetto garantisce un'installazione rapida e una manutenzione semplice per la ventilazione degli armadi elettrici.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Specifiche
Filter Efficiency | 1 % |
Frequenza nominale | 50 – 60 Hz |
Tipo di connessione | Cable |
Colore | Grigio Chiaro |
Codice colore | RAL 7035 |
Finitura | Smooth |
Materiale | Termoplastico |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.