Piastra di tenuta, angolo a 90 gradi, profilo incernierato a innesto
Hover to magnify image or click to enlarge
Piastra di tenuta, angolo a 90 gradi, profilo incernierato a innesto
Lay-in Hinged-Cover 90-Degree Angle Sealing Plates are used for junction to a lay-in wireway section or fitting to a closure plate, a box connector, a non-lay-in cut-off fitting or any similar non-lay-in section or fitting. Each sealing plate also includes one gasket and one set of screws to join sections.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Lay-in Hinged-Cover 90-Degree Angle Sealing Plates are used for junction to a lay-in wireway section or fitting to a closure plate, a box connector, a non-lay-in cut-off fitting or any similar non-lay-in section or fitting
- Each sealing plate also includes one gasket and one set of screws to join sections
Specifiche
Codice colore | ANSI 61 |
Finish | Galvanized; Verniciatura a polvere |
Colore | Grigio Chiaro |
Materiale | Acciaio elettrozincato |
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.