Staffa di base girevole, S2MRB
Hover to magnify image or click to enlarge
Staffa di base girevole, S2MRB
Syspend 281-Max Rotary Base allows the entire suspension system to rotate at the point of attachment on a horizontal surface. Arm can be rotated or turned 300 degrees. Includes safety stop and maintenance-free bearing.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Video
Caratteristiche
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifiche
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.