Raccordo a T, apertura superiore esterna, profilo incernierato a innesto
Hover to magnify image or click to enlarge
Raccordo a T, apertura superiore esterna, profilo incernierato a innesto
Il raccordo a T con profilo incernierato a innesto con apertura superiore viene utilizzato quando le coperture di due diramazioni si trovano su un lato e la terza su un lato diverso.
Standard industriali
Certified by Canadian Standards Association.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Dettagli
Risorse
Caratteristiche
- Lay-in Hinged Cover Tee Fitting with Outside Top Opening is used when the covers of two branches are on the same side and the third is on a different side
Specifiche
Codice colore | ANSI 61 |
Finish | Galvanized; Verniciatura a polvere |
Colore | Grigio Chiaro |
Materiale | Acciaio elettrozincato |
Certificato dell'ente approvante
Manuale di installazione/Foglio di istruzioni
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.