A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4
Hover to magnify image or click to enlarge
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4
Catalog#: EL2212A12N
Details
Resources
Features
- Designed to splice different diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
Specifications
PRODUCT ATTRIBUTES
Case Study
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.