Protective Grommet
Hover to magnify image or click to enlarge
Protective Grommet
nVent RAYCHEM G-02 is a silicone grommet that protects the heating cable at sharp edges such as endplates of insulation cladding, flanges, etc. It can be cut-to-length and resists temperatures up to 215 °C.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install
- Cut to length, supplied in 1 m pieces
- High temperature resistance, up to 215 °C
- For use with polymeric heating cables
Specifications
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.