Kniestuk, licht, S1ME
Hover to magnify image or click to enlarge
Kniestuk, licht, S1ME
Syspend 180-Max Elbow provides a 90-degree bend in the suspension system.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Bronnen
Kenmerken
- Set screws and gasket are included
- White aluminum cable access cap is included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specificaties
Materiaal | Aluminium |
Afwerking | Structuur poedercoating |
Certificaat van goedkeuringsinstantie
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.