Wandmontage horizontaal, S2MWJH
Hover to magnify image or click to enlarge
Wandmontage horizontaal, S2MWJH
Syspend 281-Max Horizontal Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend horizontally. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Bronnen
Video
Kenmerken
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Two gray plastic cable access covers are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specificaties
Certificaat van goedkeuringsinstantie
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.