Draaibaar kniestuk, S2MER
Hover to magnify image or click to enlarge
Draaibaar kniestuk, S2MER
Syspend 281-Max Rotatable elbow provides a 90-degree bend in the suspension system and allows the vertical tube to rotate 300 degrees. Includes safety stop and maintenance-free bearing.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Bronnen
Video
Kenmerken
- Set screws and gasket are included
- Gray plastic cable access cover is included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specificaties
Certificaat van goedkeuringsinstantie
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.