Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 800W
Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 800W
Catalog#: 21630-125
Cabinets have rear panels well screwed to the frame to have maximum contact with the gasket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Screw fixed, Robust and Single person mountable Side Panel
- Rear panel without grounding kit
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Rear panel, St, 1 mm, to bolt on | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.