Socket Strip, SCHUKO, 3-Phase, 9 Sockets
Socket Strip, SCHUKO, 3-Phase, 9 Sockets
Catalog#: 60110-219
Modular, compact PDU with SCHUKO outlets and 3-phase connection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- In accordance with DIN 57620
- Socket strips with SCHUKO sockets, 3-phase
- Connecting cable 2 m, open end with ferrules
- 3 phases, 16 A per phase
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Installation height 1 U
- Vertical mounting
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts | 1 | |
2 | SCHUKO sockets (35° rotated, PA, RAL 7035), 3 phases x 3 sockets, different colours | 9 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable, black, 2 m, 05VV‐F 5G 2.5 mm2, open end with ferrules | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.