2000 Beam Clamp Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Related Products
Features
- Light duty system
- Includes clamp and U channel
Specifications
Finish | Electrogalvanized |
Material | Steel |
Thickness (T) | 0.08" |
Hole Size (HS) | 0.43" |
Width (W) | 0.98" |
Thickness (T) | 2 mm |
Screw Diameter (Sc) | 6 |
Hole Size (HS) | 11 mm |
Height (H) | 12 mm |
Torque (TQ) | 22.13 ft·lbf |
Width (W) | 25 mm |
Torque (TQ) | 30 N·m |
Flange Thickness (FT) | 0.43" Max |
Flange Thickness (FT) | 11 mm Max |
Brochure
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.