Strut Cantilever Arm Type CC, Slotted
Hover to magnify image or click to enlarge
Strut Cantilever Arm Type CC, Slotted
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Related Products
Features
- Welded back to back on flat mounting plate
Specifications
Strut Type | CC (1 5/8" x 1 5/8") |
Strut Type | CC (41 x 41 mm) |
Finish | Hot-Dip Galvanized |
Material | Steel |
Thickness (T) | 0.1" |
E | 0.31" |
A | 0.87" |
B | 1.61" |
C | 1.61" |
D | 2" |
Thickness (T) | 2.5 mm |
E | 8 mm |
Y | 14 x 27 mm |
A | 22 mm |
B | 41 mm |
C | 41 mm |
D | 50 mm |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.