NGC-30 Series, Controller Board
NGC-30 Series, Controller Board
nVent RAYCHEM NGC-30 Series - Controller Board are card rack controller board modules that provide temperature input (RTD), alarms and switching for up to five heat tracing circuits. Available with either electromechanical (NGC-30-CRM) or solid state relays (NGC-30-CRMS).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install
- Mounted in the NGC-30 panel inside the Card Rack
Specifications
Current Rating | 0.4 A |
Height | 3.54 in |
Width | 9.76 in |
Voltage Rating | 12 V |
Height | 89.9 mm |
Width | 248 mm |
Voltage Rating Type | DC |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.