Skip to main content

Please Select Your Country/Language Preferences

Cable Entry System Photo Hover to magnify image or click to enlarge

Cable Entry Gland Plate Connected Divider, CCFD

With the click-in CCFD inlays, dimensioning of the frame opening can be adjusted based on the grommet being used.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997

UL94 V-0 Flammability

NEMA Type 1, 12, 4X (indoor only)

CE

IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.