, UPD
Hover to magnify image or click to enlarge
, UPD
These mounting plate fixation brackets makes it possible to position the mounting plate at the desired depth within the wall mounted enclosure for maximum flexibility.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To provide depth adjusment for the mounting plate and other accessories in steps of 12.5 mm.
- Material: Galvanized steel.
- Delivery: 4 brackets, four depth profiles and mounting accessories.
- Mounting plate can be adjusted in depth
- Allows for the mounting plate to be fitted at the depth required by the equipment, e.g. for when equipment needs to be flush with the external or inner door
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.