, CCM
Hover to magnify image or click to enlarge
, CCM
Easy to mount brackets, without any need for tools, that provides secure and strong baying, which is especially relevant if the enclosures need to be lifted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: For extra support when bayed enclosures are fully equipped and require lifting. Can be used together with SPD separation plates.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 brackets with mounting accessories.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.