Монтажный комплект
Hover to magnify image or click to enlarge
Монтажный комплект
This mounting kit, ADAMK/ADABMK, enables mounting of glazed doors, to serve as viewing windows, on any enclosure surface.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: With this kit the glazed doors ADA/ADAB can be used as viewing windows on any enclosure surface, to provide protection for displays and other control components.
- Viewing window, ADA or ADAB, mounting kit
- The viewing window can be opened and closed once mounted onto an enclosure door
- Installed devices such as, pushbuttons and touchscreen displays, can be regularly monitored when installed behind a viewing window, while maintaining its protection degree
- The viewing window provides access when the components need to be operated as it can be easily opened and closed
- The mounting kit (ADAMK), should be used to mount viewing windows (ADA)
- The mounting kit (ADABMK), should be used to mount viewing windows (ADAB)
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.