Skip to main content

Please Select Your Country/Language Preferences

Rear cable fixation profiles Hover to magnify image or click to enlarge

, MSCFR

These fixation profiles, MSCFR, in galvanised steel are available off the shelf and allows for easy installation of incoming and outgoing cables at the rear of cable sections on a power distribution enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08 in
Thickness 2 mm
Material Mild Steel
Finish Plated
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.