, SBK
Hover to magnify image or click to enlarge
, SBK
Kit for seismic zones. The SBK reinforces the enclosure's frame adding rigidity at the back with its cross bar design and on the sides, enabling the enclosure to withstand vibrations with accelerations up to 1g in all directions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Material: Side bars: 4 mm galvanized steel. Brackets: 3 mm galvanized steel.
- Pack quantity: 1 seismic bracket with mounting material.
- Mounting requirements: Depth mounted CLPK Click in profile and width mounted CB carrier bar at the top and bottom to comply with the seismic tests.
Specifications
Color | Black |
Finish | Galvanized |
Material | Mild Steel |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.