Skip to main content

Please Select Your Country/Language Preferences

MTS Photo Hover to magnify image or click to enlarge

, MTS

The fully equipped mounting plate can be slid easily into the enclosure from the side, which is essential since it is wider than the front opening. It is then fixed into place thanks to the U-profiles.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3 mm
Thickness 11 ga
Material Mild Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Video
Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.