, DFN61
Hover to magnify image or click to enlarge
, DFN61
The ready to use wiring kit can be used for connecting a maximum of 6 fans and 1 thermostat, and makes both procurement and installation easy.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Wiring kit for a maximum connection of 6 fans (DFN) and 1 thermostat/hygrostat (ETR/ETF). The thermostat or hygrostat can be connected through the separate terminal mounted on the side.
- Pack quantity: 1 set containing: |- 1 DIN rail 15 cm |- 1 L- connector block |- 1 N-connector block |- 1 PE-connector block |- 1 Free terminal |- 1 Power cable with Schuko/UTE plug, 2,5 m |- 6 Pieces blue connection cables 81 cm |- 6 Pieces black connection cables 81 cm |- 6 Pieces green/yellow earthing cables 81 cm |- 6 Pieces self adhesive cable feet |- 8 Mounting screws.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.