NGC-40 Series, Temperature Limiter Module
Hover to magnify image or click to enlarge
NGC-40 Series, Temperature Limiter Module
nVent RAYCHEM NGC-40 Series - Temperature Limiter Module is a safety temperature limiter module. It can be used with up to 3 temperature inputs for three phase heat-tracing circuits, with one output for the contactor and another for external alarm annunciation. The safety temperature limiter can be reset by digital input, through the user interface Touch 1500 or nVent RAYCHEM Supervisor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Din-rail mounted and part of the NGC-40 system
- LED indicators for various status conditions
- Push buttons to confirm new set trip point, reset trip and alarms
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.