VIA Power Cable
Hover to magnify image or click to enlarge
VIA Power Cable
nVent RAYCHEM VIA-L1 is a temperature resistant cold lead cable for use in surface snow melting systems.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Maximum length: 65 m, when used with standard connection boxes; 5 m, when used with C 40 A and C 50 A circuit breakers, VDE standard
- Copper conductors: 3 x 6 mm²
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.