19" 1U, TLCF
Hover to magnify image or click to enlarge
19" 1U, TLCF
This steel plate covers the space around the enclosure lights, TLC and TLCL, when mounted on 19" profiles, and improves the aesthetics of the front of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Metal sheet to be used with TLC/TLCL lights to fill up one height unit in 19” racks.
- Dimensions: 485 x 45 x 6 mm.
- Pack quantity: 1 piece.
Specifications
Material | Mild Steel |
Finish | Powder Coated |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.