Skip to main content

Please Select Your Country/Language Preferences

Combining kit Hover to magnify image or click to enlarge

, UCK

This baying kit provides a seal around the machined openings of two bayed enclosures, which ensures that the protection degree is maintained.

Read more Read less Print This Page
Details

Features

Specifications

Depth in Inches 0.2 in
Глубина мм 5 mm
Color Black
Material Neoprene
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.