, OPCP-EE
Hover to magnify image or click to enlarge
, OPCP-EE
The extension frame will allow for components that do not fit within the standard depth of the terminal box to be mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Depth extension frame is to be used when extra depth is required in the OABP/OPCP terminal boxes.
- Material: Polycarbonate.
- Pack quantity: 1 piece.
Specifications
Color | Light Gray |
Material | Polycarbonate |
Color Code | RAL 7035 |
Finish | Smooth |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.