Skip to main content

Please Select Your Country/Language Preferences

Corner profile Hover to magnify image or click to enlarge

Uniplast,

The polyester single door compact wall mounted enclosure range, UCP/UCPT, with a IP 66 protection degree, is available off the shelf in many different sizes. Either a plain door or transparent door can be ordered. This enclosure range is well suited for outdoor installations, even when exposed to direct sunlight. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Read more Read less

Industry Standards

cULus_UL Listed

CE UKCA

GOST

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 0.12 in
Body Thickness 3 mm
Color Light Gray
Material Polyester
Color Code RAL 7035
Finish Smooth
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.