, FMA
Hover to magnify image or click to enlarge
, FMA
This actuator makes a slave door fully dependant on the master door of the enclosure assembly.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Used with suited multiple enclosure installations. Activates the locking of the slave doors when the master door is closed. One per master door.
- Material: Zinc plated steel.
- Pack quantity: 1 piece with mounting material.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.