Universal Busbar Adapter 200-250A, WO60
Hover to magnify image or click to enlarge
Universal Busbar Adapter 200-250A, WO60
Universal busbar adapters with movable fastening rails.
Industry Standards
UL
CSA
GL
DNV-GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: 3-pole universal busbar adapter 200 - 250 A, with movable fastening rails with M4 slide nuts for safe mounting of the switching devices.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 10.6 W (32214), 22.2 W (32168)
- Pack quantity: 1 pc.
- Approvals: CSA,UL,GL DNV GL
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 10.6 W (32214), 22.2 W (32168)
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.