, CONH
Hover to magnify image or click to enlarge
, CONH
This is a universal holder, for mounting the cable conduit onto the enclosure's frame and the door frame or to an accessory. It is easy to mount and provides a safe and secure fixation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Universal holder for cable conduit CON. Can be mounted horizontally or vertically on any 25 mm hole pattern of the door frame, enclosure frame or accessory profile.
- Material: Polycarbonate.
- Pack quantity: 10 pieces.
- The universal conduit holders, can be mounted onto either side mounting profiles, CMB, or door profiles, DCP
- Universal holder for cable conduit CON
- Can be mounted horizontally or vertically on any 25 mm hole pattern of the door frame, enclosure frame or accessory profile
- Package Quantity: 10
Specifications
Color | Gray |
Material | Polycarbonate |
Finish | Smooth |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.