Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
Hover to magnify image or click to enlarge
Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion. Suitable for Standard, Acessory, 4.4" PCB types and end pieces with coding.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Middle profile for mounting guide rails for 2 mm groove width
- 2 plastic end pieces are required; these are pushed on to both ends of the middle profile
- Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
- Storage temperature: from -40 °C ... 130 °C
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.