Socket Strip With 2 Supply Cable, 3 Phase
Hover to magnify image or click to enlarge
Socket Strip With 2 Supply Cable, 3 Phase
Modular, compact PDU with two power cord inputs that can be connected to an A and B power feed. Space saving design in one chassis.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Horizontal and vertical assembly possible
- Two connector cables (halved in direction of length), 3 m (with open end), 2 x 3 phase, 400 VAC (red, black, white area)
- Socket strips can be rotated in all directions (in 90° increments) during installation
- Mounting height 1 U
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.