Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D
Outdoor Unibody Cabinet With Single Door, 930H 16 U, 700W 500D
Catalog#: 11249-003
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Double-walled, Al
- IP 55
- One-piece inner case with removable outer cladding
- Heat dissipation through natural convection, max. 5 W/K (11249-003) / 6 W/K (11249-005)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Internal case, Al | 1 | |
2 | Side panel, Al, RAL 7035 | 2 | |
3 | Front door, Al, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder, door opening angle 135°, door retainer at 120°, door hinged on left hand side | 1 | |
4 | Rear panel, Al, RAL 7035 | 1 | |
5 | Top cover, Al, RAL 7035 | 1 | |
6 | Plinth with removable covers (front and sides), height 100 mm | 1 | |
7 | Base plate with cable connection plate, Al | 1 | |
8 | Depth member for 19" metric panel/slide mounts | 4 | |
9 | GND/earthing kit, assembled | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.