SIMPLIFY SANITARY PROCESSES, PREVENT CONTAMINATION
Protect critical electrical equipment with easy-to-clean, washdown-ready enclosures to preserve sanitary conditions and keep products safe
Food and Beverage manufacturers must deploy advanced sanitary solutions to ensure the health and safety of consumers worldwide and to protect their businesses from costly downtime and recalls. Among the crucial pieces of equipment in any food manufacturing plant are electrical enclosures, which play a vital role in maintaining these high standards of hygiene.
nVent HOFFMAN hygienic design enclosures and accessories are specially engineered for Food and Beverage applications and other sanitary environments. Our comprehensive range of hygienic design products helps preserve sanitary conditions and protect critical electrical equipment, even in the most challenging food manufacturing environments.
Engineered for ultimate protection
Hygienic design enclosures are designed to withstand washdown cleaning procedures, enabling quicker and easier cleaning and sanitization. They help keep products in food manufacturing and other highly regulated environments free of microbiological, chemical and foreign particles, preventing contamination.
• Minimize hygiene risks – Self-draining, smooth-finished surfaces and gap-free designs reduce maintenance costs and delays.
• Prevent intrusion of water and dust– Effective during high-pressure and high-temperature cleaning, protecting internal components and maximizing uptime.
• Feature durable gaskets – FDA-approved blue silicone gaskets resist aggressive cleaning products and are easy to remove, replace and maintain.
• High ingress protection – Meet IP66 and/or IP69 IEC to protect equipment inside electrical enclosures during harsh sanitary washdown and clean-in-place (CIP) procedures.
• Corrosion resistance – Tested and certified Type 4x for corrosion resistance.
Protection for every level
The nVent HOFFMAN enclosure portfolio of hygienic design solutions offers three levels of protection to serve the spectrum of Food and Beverage application needs:
• High – HDW enclosures for clean-in-place and harsh sanitary washdown applications.
• Medium – AFS enclosures for sanitary washdown applications.
• Basic – ASR enclosures for minimal washdown applications.
In addition, the nVent HOFFMAN hygienic enclosure portfolio includes terminal boxes (HDTB range) and accessories.
Climate control solutions
nVent also provides a comprehensive range of nVent HOFFMAN climate control solutions to protect against condensation and maintain internal electrical components, even in extreme environments, helping ensure longevity and reliability for Food and Beverage application.
HYGIENIC DESIGN PRODUCT PORTFOLIO
OICE Screen Enclosure
Thermal Management
Passive Cooling
Active Cooling
SELECTION GUIDE: LEVELS OF PROTECTION
Engineered for ultimate protection
Ideally suited for Food & Beverage sanitary washdown applications, the entire HD portfolio meets IP66 and IP69 IEC ratings, the highest ranks on the Ingress Protection (IP) scale. HD enclosures also are tested and certified to Type 4X.
Protection for every level
Rely on nVent HOFFMAN hygienic design enclosures and accessories to protect your critical equipment and meet the needs of rigorous sanitary conditions in food manufacturing and other highly regulated environments. Choose among three levels of protection to prevent contamination and keep your critical electrical components safe during washdown cleaning procedures in Food and Beverage applications.
ASR ELECTRICAL ENCLOSURES
Basic-level protection
Ideally suited to protect equipment in minimal washdown applications.
Industry standards:
- IP66, Type 4X
Features:
- Foam-in-place gasket
- Smooth surfaces with no pre-tapped mounting holes to maximize cleanliness
Recommended accessories:
- Sanitary stand-offs
- Sanitary leg stands
Recommended applications:
- Areas with no food contact
- Minimal washdown/ chemical contact
AFS ELECTRICAL ENCLOSURES
Medium-level protection
Ideally suited to protect equipment in sanitary washdown applications.
Industry standards:
- IP66, Type 4X
Features:
- Sloped top
- Foam-in-place gasket
- Smooth surfaces with no pre-tapped
mounting holes to maximize cleanliness
Recommended accessories:
- H2Omit vent drain and dehumidifier
- Sanitary leg stands
- Sanitary stand-offs
Recommended applications:
- Food processing areas
- Mild washdown/chemical contact
HDW ELECTRICAL ENCLOSURES
High-level protection
Ideally suited to protect equipment in clean in place (CIP) and harsh sanitary washdown applications.
Industry standards:
- IP66, IP69, Type 4X
Features:
- FDA-grade replaceable silicone gasket
- Smooth surfaces with no pre-tapped mounting holes to maximize cleanliness
- Internally mounted hinges
- Solid back for easy weld mounting
- Hygienic latching
Recommended accessories:
- IP69 accessories
- Replaceable FDA-grade silicone gasket
Recommended applications:
- On-machine controls and areas with large temperature swings
- Direct washdown, CIP or chemical-rich contact