" ", CJDN
Hover to magnify image or click to enlarge
" ", CJDN
The baying kit increases the depth of the enclosure configuration, which can then host large equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For baying enclosures rear to rear.
- Material: Covers: 2 mm mild steel. Brackets: 3 mm zinc plated steel.
- Finish: RAL 7035.
- Protection: IP 55
- Pack quantity: 1 kit with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.