, OHI
Hover to magnify image or click to enlarge
, OHI
The cover can be opened quickly, and the risk of loosing it becomes non-existent when using hinges on ABS and polycarbonate terminal boxes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Using this accessory the cover can be hinged. Machining is required.
- Material: Polycarbonate.
- Finish: RAL 7035.
- Pack quantity: Set of 2 hinges with mounting accessories.
- Maintenance operations can be performed easily without the risk of loosing the terminal box's cover
- Terminal boxes require machining before the hinges can be mounted
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.