Skip to main content

Please Select Your Country/Language Preferences

REF_Photo_TCO31-41 Hover to magnify image or click to enlarge

Industrial Oil Chiller, TCO

Industrial Oil Chillers provide precision and reliability, in a robust modular design. With outputs from 900W up to 67kW. 900W up to 4500W

Read more Read less
  • UKCA
  • CE
Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.