Support bracket, DRS
Hover to magnify image or click to enlarge
Support bracket, DRS
Mounting brackets to install earthing strips and rails. Available flat or inclined.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: Mounting brackets to install earthing strips and rails.
- Material: Zinc plated steel.
- Pack quantity: 20 pieces.
Specifications
Thickness | 0.07 in |
Thickness | 1.8 mm |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.