, DFL
Hover to magnify image or click to enlarge
, DFL
The terminal box can be easily mounted at the installation site without any need for internal access. The brackets are corrosion resistant, which is perfect for harsh environments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Mounting brackets for wall fixing.
- Material: Polycarbonate.
- Finish: RAL 7035.
- Pack quantity: 4 brackets with mounting accessories.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.