nVent CADDY Speed Link Catenary Cable Spool
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Catenary Cable Spool
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Related Products
Features
- Used for installing custom lengths of catenary cable with two locking devices
- Spool with nVent CADDY Speed Link steel wire
- Wire rope constructed from 7 bundles of 19 strands each of steel aircraft wire
Specifications
Finish | Hot-Dip Galvanized |
Material | Steel |
Horisontell installation | ||
Förmontering | 1,000 N | 450 N |
Statisk belastning 1 (F1) | 490 N | 590 N |
Statisk belastning 2 (F2) | 880 N | 1080 N |
Statisk belastning 3 (F3) | 980 N | 1180 N |
Vertikal installation | ||
Statisk belastning 4 (F4) | 4,440 N |
Brochure
Case Study
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.