Flat Terminal Connection
Hover to magnify image or click to enlarge
Flat Terminal Connection
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Connects nVent ERIFLEX Flexibar or IBSB/IBSBR Power Braid to UD-250A/400A Single Pole Distribution Block
- Provides direct link between blocks and switch or circuit breakers
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
Specifications
分线盒、接线盒和接线端子的设计指南 | ||||||||||
根据环境*温度 (°C) 降容以保持 85°C 的工作温度 | ||||||||||
环境温度 (°C) | 30° | 35° | 40° | 45° | 50° | 55° | 60° | 65° | 70° | 75° |
降容系数 (d) | 1 | 1 | 1 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 |
*柜子内端子排周围的环境 |
Catalog
Installation Manual / Instruction Sheet
Certifications
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.