ElectroMelt Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
ElectroMelt Self-Regulating Heating Cable
nVent RAYCHEM ElectroMelt EM2-XR is a rugged and robust self-regulating heating cable used to prevent snow and ice formation on ramps, loading bays, external stairs and access ways. Power output is 90 W/m at 0 °C.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design
- Robust and easy to install: cable is resistant to damage during installation, cut to length
- Safe and efficient in operation: no overheating, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.