nVent ERICO is a leading manufacturer of ground rods and offers a complete line of ground rods and accessories to accommodate various types of customer requests. From our industry leading copper-bonded ground rods to solid copper rods, stainless steel rods, or galvanized rods, nVent ERICO has the ground rod solution that you can depend on.
Filter applied: 1
Products | 13 results (274 items)
Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.
Galvanized Ground Rod, Pointed
earthing, grounding, dissimilar metals, galvanic corrossion.
Chemical Ground Electrode
Contains natural electrolytic salts, which permeate into the surrounding soil to condition the soil and increase its conductivity.
Solid Copper Ground Rod, Pointed
Solid copper rods, made from highly conductive, hard drawn copper, are ideal for high soil resistivity or areas with high salt content.
Stainless Steel Ground Rod, Pointed
long life, mechanical strength, corrosion resistance, galvanic, dissimilar metals, 304 SS.
Chemical Ground Electrode Salt Mix
Individual packages of salt mix are available for sale separately from the chemical ground rod assembly.
Copper-Bonded Ground Rod, Threaded
nVent ERICO copper bonded rods combine the strength of steel for ease of installation and molecularly bonded copper, with roll threading process for long lasting corrosion resistance.
Stainless Steel Ground Rod, Threaded
long life, mechanical strength, corrosion resistance, galvanic, dissimilar metals,.
Copper-Bonded Ground Rod, One Pigtail
The Copper-Bonded Ground Rod, One Pigtail are manufactured to provide a consistent, high-quality finished product. These rods combine the strength of steel for ease of installation and long-lasting corrosion resistance.
Copper-Bonded Ground Rod, Two Pigtails
Theft Deterrent, utility pole grounding, factory assembled, .